IESNA:LM-63-2002
[TEST]P1378341
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB4C-740-U-T4FT
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 4SQUARE 204W 70CRI 4000K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (104) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28954.7
TILT=NONE
104 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 32 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4253.3 4073.6 3847.3 3554.4 3314.8 3141.7 3108.5 3221.6 3527.8 3953.8 4566.2 5185.2 5877.5 6589.7 7102.2 7568.2 7801.1 7974.2 
8173.9 8380.2 8639.8 8706.4 8586.6 8859.5 9438.6 10736.5 12493.8 14064.7 14670.4 13152.7 9092.4 3567.7 1198.1 432.7 
146.4 13.3 0.0 
4253.3 4067.0 3854.0 3567.7 3294.8 3141.7 3121.8 3208.3 3501.2 3967.1 4506.3 5151.9 5877.5 6549.7 7115.5 7581.5 7767.8 7974.2 
8087.3 8400.2 8666.4 8719.7 8686.4 8899.4 9411.9 10603.4 12453.8 14117.9 14776.9 13345.8 9292.1 4086.9 1357.9 485.9 
159.7 13.3 0.0 
4253.3 4100.2 3847.3 3594.4 3354.7 3175.0 3135.1 3195.0 3481.2 3887.2 4426.4 5025.5 5671.1 6350.1 6929.2 7468.3 7734.6 7920.9 
8087.3 8346.9 8666.4 8919.4 9045.8 9232.2 9704.8 10709.9 12387.3 14078.0 15482.4 14617.1 11222.4 5351.6 1990.2 852.0 
199.7 13.3 0.0 
4253.3 4086.9 3913.9 3667.6 3434.6 3248.2 3161.7 3208.3 3381.4 3720.8 4226.7 4745.9 5358.3 5890.8 6523.1 7068.9 7588.1 7987.5 
8147.2 8420.2 8826.2 9099.1 9392.0 9624.9 10144.1 11109.3 12806.6 15196.2 17612.4 18817.2 15782.0 8806.2 3474.6 1311.3 
406.0 20.0 0.0 
4253.3 4113.6 3913.9 3714.2 3501.2 3321.5 3228.3 3234.9 3361.4 3641.0 4060.3 4559.5 5112.0 5644.5 6170.3 6756.1 7408.4 7987.5 
8313.7 8653.1 9085.8 9478.5 9937.8 10383.7 11022.7 12094.4 14157.8 17466.0 20674.3 22278.5 17332.9 10623.4 4712.6 2150.0 
525.8 20.0 0.0 
4253.3 4100.2 3920.5 3747.5 3534.5 3374.7 3254.9 3248.2 3374.7 3634.3 4000.4 4473.0 4952.2 5484.7 6017.2 6603.0 7288.6 7907.6 8366.9 
8886.1 9358.7 9851.2 10383.7 10956.2 11761.6 13099.5 15016.5 18251.4 21586.2 21739.3 16447.6 10423.7 4978.9 2163.3 565.8 20.0 
0.0 
4253.3 4100.2 3973.8 3847.3 3700.9 3561.1 3434.6 3381.4 3428.0 3567.7 3860.6 4220.1 4652.7 5085.4 5657.8 6197.0 6869.2 7581.5 8393.5 
9232.2 10210.7 11189.2 12121.0 13039.6 14031.4 15049.8 16321.1 17672.3 18284.7 15329.3 9411.9 4459.7 1624.1 525.8 146.4 20.0 0.0 
4253.3 4140.2 4080.3 3960.5 3880.6 3780.7 3707.5 3647.6 3627.7 3700.9 3854.0 4093.6 4413.1 4839.1 5378.2 6003.9 6616.3 7355.2 8180.5 
9039.2 10011.0 10902.9 11761.6 12527.1 13179.4 13711.9 13598.7 12780.0 10696.6 7381.8 3181.7 1098.3 559.1 299.5 113.2 26.6 0.0 
4253.3 4173.5 4160.2 4093.6 4060.3 4020.4 3973.8 3947.2 3953.8 3993.7 4080.3 4206.7 4419.7 4759.2 5198.5 5731.0 6376.7 7115.5 7960.9 
8799.6 9611.6 10476.9 11109.3 11548.6 11914.7 11688.4 10556.8 8746.3 6057.2 3195.0 1650.7 918.6 532.5 326.2 133.1 26.6 0.0 
4253.3 4220.1 4213.4 4193.4 4226.7 4226.7 4286.6 4293.3 4386.5 4459.7 4592.8 4752.6 4965.6 5265.1 5684.4 6283.5 6929.2 7827.7 8719.7 
9778.0 10976.2 12067.8 12899.8 13585.4 13698.6 12580.3 10616.7 7574.8 4093.6 2156.6 1258.0 765.5 465.9 279.6 119.8 20.0 0.0 
4253.3 4253.3 4246.7 4313.2 4326.6 4413.1 4473.0 4506.3 4646.1 4765.9 4938.9 5138.6 5424.8 5817.6 6316.8 6915.8 7568.2 8260.4 
9012.6 9864.6 10803.1 11621.8 12267.5 12527.1 12014.5 10283.9 8267.1 5318.3 2615.9 1457.7 898.6 585.7 366.1 193.0 86.5 20.0 0.0 
4253.3 4260.0 4299.9 4353.2 4426.4 4479.7 4512.9 4599.5 4699.3 4799.2 4945.6 5105.3 5331.7 5664.5 6043.9 6443.2 6962.4 7488.3 8074.0 
8673.1 9345.4 9944.4 10350.5 10377.1 9738.1 8307.0 6609.7 4439.7 2116.7 1178.2 752.2 465.9 299.5 159.7 59.9 13.3 0.0 
4253.3 4280.0 4333.2 4399.8 4466.3 4519.6 4579.5 4632.7 4672.7 4752.6 4832.4 4965.6 5105.3 5298.4 5538.0 5757.7 6003.9 6290.2 6583.0 
6889.2 7188.7 7295.2 7115.5 6589.7 5724.4 4579.5 3501.2 2416.2 1404.5 898.6 639.0 439.3 292.9 166.4 59.9 13.3 0.0 
4253.3 4293.3 4359.8 4419.7 4486.3 4519.6 4532.9 4519.6 4479.7 4439.7 4426.4 4433.1 4399.8 4373.2 4273.3 4166.8 4007.1 3820.7 3627.7 
3361.4 3002.0 2622.6 2296.4 1983.6 1730.6 1491.0 1324.6 1144.9 985.1 852.0 678.9 519.2 372.7 226.3 86.5 13.3 0.0 
4253.3 4319.9 4399.8 4459.7 4499.6 4473.0 4459.7 4393.1 4319.9 4260.0 4166.8 4027.0 3867.3 3740.8 3641.0 3527.8 3374.7 3161.7 2908.8 
2682.5 2396.2 2169.9 1970.2 1803.8 1657.4 1497.7 1357.9 1211.4 1065.0 911.9 752.2 585.7 379.4 239.6 106.5 20.0 0.0 
4253.3 4353.2 4426.4 4466.3 4459.7 4426.4 4366.5 4293.3 4206.7 4080.3 3933.8 3787.4 3660.9 3594.4 3527.8 3421.3 3274.9 3081.8 2868.8 
2662.5 2489.4 2356.3 2256.5 2096.7 1923.7 1757.2 1544.2 1337.9 1144.9 958.5 778.8 605.7 412.7 233.0 113.2 20.0 0.0 
4253.3 4359.8 4459.7 4446.4 4426.4 4373.2 4293.3 4193.4 4073.6 3987.1 3867.3 3767.4 3694.2 3594.4 3501.2 3354.7 3168.4 3015.3 2855.5 
2749.0 2689.1 2695.8 2649.2 2516.1 2343.0 2110.0 1883.7 1650.7 1397.8 1171.5 925.2 758.8 579.1 352.8 179.7 39.9 0.0 
4253.3 4386.5 4453.0 4419.7 4373.2 4326.6 4220.1 4113.6 4007.1 3927.2 3873.9 3814.0 3720.8 3567.7 3394.7 3201.7 2995.3 2822.2 2689.1 
2622.6 2642.5 2662.5 2635.9 2556.0 2409.6 2236.5 2076.7 1917.0 1684.0 1424.4 1231.4 1011.7 805.4 552.5 292.9 53.2 0.0 
4253.3 4393.1 4433.1 4413.1 4339.9 4260.0 4160.2 4067.0 3993.7 3967.1 3927.2 3834.0 3714.2 3487.9 3261.6 2995.3 2769.0 2602.6 2516.1 
2476.1 2482.8 2442.8 2382.9 2263.1 2096.7 1956.9 1817.2 1670.7 1464.4 1324.6 1184.8 1005.1 772.1 545.8 299.5 59.9 0.0 
4253.3 4379.8 4433.1 4346.5 4313.2 4240.0 4133.5 4033.7 3980.4 3973.8 3940.5 3854.0 3627.7 3401.3 3101.8 2835.6 2609.2 2449.5 2382.9 
2363.0 2289.7 2189.9 2090.1 1937.0 1797.2 1657.4 1517.6 1344.6 1204.8 1078.3 971.8 812.1 612.4 452.6 246.3 66.6 0.0 
4253.3 4393.1 4399.8 4346.5 4286.6 4206.7 4126.9 4027.0 4020.4 4000.4 3940.5 3834.0 3607.7 3321.5 3008.6 2742.4 2536.0 2402.9 2316.4 
2256.5 2123.3 1990.2 1877.1 1757.2 1604.2 1471.0 1337.9 1198.1 1085.0 1031.7 998.4 798.7 559.1 392.7 186.4 33.3 0.0 
4253.3 4379.8 4453.0 4359.8 4293.3 4206.7 4153.5 4080.3 4020.4 4027.0 3953.8 3840.7 3621.0 3348.1 3015.3 2729.1 2576.0 2429.5 2309.7 
2249.8 2096.7 1963.6 1850.4 1737.3 1590.8 1451.1 1311.3 1178.2 1078.3 1025.1 998.4 705.6 525.8 372.7 193.0 20.0 0.0 
